Jobber Length Drill Bit, 0350669

Manufacturer Dormer Pramet
Description Jobber Length Drill Bit - A002 Series, 3.7 mm, High Speed Steel Material, 39 mm Flute, 118 ° Point Angle, 70 mm OAL
Manufacturer Part Number 0350669
MI Item Number 03440299
Distributor Motion Industries
E-Shop link https://www.motionindustries.com/products/sku/03440299
Material High Speed Steel
Coolant Delivery External
Cutting Direction Right Hand Cut
Double Margin No
Drill Bit Size 3.7 mm
Finish/Coating TiN (Tip)
Flute Length 39 mm
Helix Angle 21 to 34°
Material Grade M2
Overall Length 70 mm
Parabolic Flutes No
Point Angle 118°
Point Type Split Point
Series A002
Shank Diameter 3.7 mm
Shank Type Plain Round
Specification DIN 338;ISO
Spiral Direction Right Hand Spiral
Spiral Type Regular Spiral
Spiral/Cut Right Hand Spiral/Right Hand Cut
Modèles CAO
Assurez-vous que ce logiciel a été installé.

Sélection de produit

Documentations

Contactez le fournisseur

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map