ACTI 9 Vigi iC40 3PN 25-40A 30-300mA ADD-ON RESIDUAL CURRENT DEVICE

Manufacturer Schneider Electric
Description ACTI 9 Vigi iC40 3PN 40A 30mA ASIType ADD-ON RESIDUAL CURRENT DEVICE
Part Number A9Y84740
Modèles CAO
Assurez-vous que ce logiciel a été installé.

Sélection de produit

Part NumberDescription
A9Y82725ACTI 9 Vigi iC40 3PN 25A 30mA ACType ADD-ON RESIDUAL CURRENT DEVICE
A9Y82740ACTI 9 Vigi iC40 3PN 40A 30mA ACType ADD-ON RESIDUAL CURRENT DEVICE
A9Y83725ACTI 9 Vigi iC40 3PN 25A 300mA ACType ADD-ON RESIDUAL CURRENT DEVICE
A9Y83740ACTI 9 Vigi iC40 3PN 40A 300mA ACType ADD-ON RESIDUAL CURRENT DEVICE
A9Y80725ACTI 9 Vigi iC40 3PN 25A 30mA AType ADD-ON RESIDUAL CURRENT DEVICE
A9Y80740ACTI 9 Vigi iC40 3PN 40A 30mA AType ADD-ON RESIDUAL CURRENT DEVICE
A9Y81725ACTI 9 Vigi iC40 3PN 25A 300mA AType ADD-ON RESIDUAL CURRENT DEVICE
A9Y81740ACTI 9 Vigi iC40 3PN 40A 300mA AType ADD-ON RESIDUAL CURRENT DEVICE
A9Y84725ACTI 9 Vigi iC40 3PN 25A 30mA ASIType ADD-ON RESIDUAL CURRENT DEVICE
A9Y84740ACTI 9 Vigi iC40 3PN 40A 30mA ASIType ADD-ON RESIDUAL CURRENT DEVICE

Contactez le fournisseur

Schneider Electric

Schneider Electric

Schneider Electric - Automatismes et Contrôle

Google Map