600 Series 1.857:1 (Reducers) Gear Ratio, 1.75 Inch (in) Shaft Diameter, and D Rotation Gear Drive

Manufacturer Superior Gearbox
Description 600 Series 1.857:1 (Reducers) Gear Ratio, 1.75 Inch (in) Shaft Diameter, and D Rotation Gear Drive
Part Number F0335
Housing Material Aluminum
Shaft Material Steel
Gear Design 14, 26 Forged Straight Bevel
Gear Ratio 1.857:1 (Reducers)
Shaft Diameter 1.75
Rotation D
Input Speed 100 rpm Input Power 20.45 hp (15.25 kW)
Input Speed 100 rpm Output Torque 23936 in·lb (2704 N·m)
Input Speed 540 rpm Input Power 82.74 hp (61.70 kW)
Input Speed 540 rpm Output Torque 17934 in·lb (2026 N·m)
Input Speed 1000 rpm Input Power 121.42 hp (90.54 kW)
Input Speed 1000 rpm Output Torque 14212 in·lb (1606 N·m)
Modèles CAO
Assurez-vous que ce logiciel a été installé.

Sélection de produit

Description du produit

Two-piece aluminum housing for high strength, corrosion resistance and thermal capacity. Precision machined for exact gear mesh and bearing preload. Tapered roller bearings provide increased load capacity and bearing life. Serviced with 80W90 gear lubricant, run and leak tested before shipment. The 600 Series weighs 60/70 lbs. including 85 oz of lubricant.

Documentations

Contactez le fournisseur

Superior Gearbox

Superior Gearbox

Manufacturer of standard and custom gearbox products such as gear drives, spindles and worm gear reducers for power transmission systems. Low input speed worm gear reducers, shakers, aftermarket drives and service parts are also offered. Suitable for manure and water pumps, beet defoliators, grain carts, potato diggers, flail choppers, silo unloaders, conveyors and highway equipment. Serves the food, lumber, plastics, rubber, sugar and textile industries. One year warranty.

Google Map