1-1/2" Explosion Proof Sanitary Butterfly Valve 24 VDC EPS-Positioner, Tri-Clamp

Sanitary Butterfly Valves

Manufacturer Valworx
Description 1-1/2" Explosion Proof Sanitary Butterfly Valve 24 VDC EPS-Positioner, Tri-Clamp
Part Number 580403
Buy Now https://www.valworx.com/product/explosion-proof-sanitary-butterfly-valve-1-12-24-vdc-positioner-tri-clamp
Type Explosion Proof Electric Actuated Sanitary Butterfly Valve- Positioner
Voltage 24 VDC
Current Rating 1.28A (full load amps)
Cycle Time 20 seconds per 90° rotation (no load)
Pipe Size ~ Tri-Clamp 1-1/2" ~ 1-1/2"
Port Size 1.4 inch orifice, Cv 80
Shell Pressure (Max) 160 PSI WOG
Valve Temperature Range -67 to 302 °F (-55 to 150 °C)
Actuator Temperature Range -13 to 131 °F (-25 to +55 °C)
Body ASTM 316L stainless steel
Disc/Stem ASTM 316 stainless steel
Internal Finish 32 Ra
Valve Seat EPDM
Bushings Polypropylene
Bolts/Nuts ASTM 304 stainless steel
Duty Cycle 70%
Enclosure Aluminum alloy, polyester painted, SS fasteners
Enclosure Rating Type 4X (IP67) weatherproof
Electrical Connections Two 1/2" NPT threaded ports. Requires Exp rated connector or pipe (not included)
Valve Position Confirmation 4-20mA output monitoring signal (same type as input signal)
Manual Override 5mm hex drive with protective cover
Motor Protection Thermal overload
Explosion Proof UL Class I Div I Groups C & D, Ex db IIC T5 Gb Class 1 Zone 1, AEx db IIC T5 Gb
Max Fluid Velocity 10 feet per second
Modèles CAO
Assurez-vous que ce logiciel a été installé.

Sélection de produit

Documentations

Contactez le fournisseur

Valworx

Valworx

Valworx is a leading supplier of actuated valves and accessories. Stainless, brass, PVC, sanitary ball and butterfly valves. Electric, pneumatic and manual actuation.

Google Map