W-PH1 Pallet lifts

Manufacturer Winkel
Description W-PH1
Part number W-PH1-500
Note W-PH1|revolving chain 2-way, motor in above position|at bottom and connection above|max. 500|270|6000|450|450|0.1|Schmersal/Pepperl+Fuchs|gear box motor SEW, fequency controlled with absolute encoder|yes|RAL 9006 aluminium white|german|1 - on pa
Modèles CAO
Assurez-vous que ce logiciel a été installé.

Sélection de produit

Info
all fields marked with * will be refreshed in 3D-Model
pallet lift type
W-PH1
driving-system
revolving chain 2-way, motor in above position
fixing of pallet lift*
load incl.conveyor technique in kg*
lower starting measure OK lifting frames in mm*
[ >270< .. 1000 ]
upper starting measure OK lifting frames in mm*
[ 500 .. >6000< .. 10000 ]
distance lifting frames in mm*
lenght lifing frame mm*
stroke speed in m/s at 87 Hz
Limit switch/sensors
Schmersal/Pepperl+Fuchs
drives
wiring on terminal box
Surfaces
documentation language
Number of documentation copies
Number of documentation CDs
special applications
on request (power, dimensions, load,…)

Contactez le fournisseur

WINKEL

WINKEL

Heavy-duty components

Google Map