REF. 387 GUIDE BOLT

Manufacturer RABOURDIN
Description REF. 387 GUIDE BOLT D=8 L=50 mm
Manufacturer Part Number 387-8-50
E-Shop link https://eshop.rabourdin.fr/en/rectangular-wire-die-spring/115-axe-de-guidage.html
D mm 8
L mm 50
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
387-8-20REF. 387 GUIDE BOLT D=8 L=20 mm820
387-8-25REF. 387 GUIDE BOLT D=8 L=25 mm825
387-8-32REF. 387 GUIDE BOLT D=8 L=32 mm832
387-8-40REF. 387 GUIDE BOLT D=8 L=40 mm840
387-8-50REF. 387 GUIDE BOLT D=8 L=50 mm850
387-10-16REF. 387 GUIDE BOLT D=10 L=16 mm1016
387-10-20REF. 387 GUIDE BOLT D=10 L=20 mm1020
387-10-25REF. 387 GUIDE BOLT D=10 L=25 mm1025
387-10-32REF. 387 GUIDE BOLT D=10 L=32 mm1032
387-10-40REF. 387 GUIDE BOLT D=10 L=40 mm1040

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map