nVent CADDY Pyramid H-Frame Post Base

Individual post base with pre-installed strut nut provides the flexibility to create custom frame work by simply adding appropriate lengths of strut and hardware.

Manufacturer nVent CADDY
Description nVent CADDY Pyramid H-Frame Post Base, Foam
Part Number PHB
Article Number 360422
Finish Hot-Dip Galvanized
Material Steel; Polypropylene; Polyethylene
E-Shop link https://www.nvent.com/caddy/products/efsPHB
CAD modelle
Győződjön meg róla, hogy ez a szoftver telepítve lett.

Termék kiválasztása

Termékleírás

  • Foam or rubber bottom offers low abrasion interface for better roof membrane protection
  • Compatible with roof surfaces including single ply, bituminous, metal and spray foam
  • Provides superior load distribution, even with varying rooftop surfaces
  • Rubber rooftop interface ideal for solar panel array installations
  • Mounting hardware pre-installed in bases
  • Hot-dip galvanized and UV stabilized for long lasting performance
  • Accepts standard strut channels

Forduljon a szállítóhoz

nVent CADDY

nVent CADDY

Fixing, Fastening and Support Products

  • ERICO International Corp.

    ERICO International Corp.
    34600 Solon Road
    44139 Solon
    Amerikai Egyesült Államok
    www.erico.com

Google Map