Auditorium seats AUDIT

Manufacturer Actiu
Description Auditorium seats AUDIT 10
Part Number AUDIT 10
N Arms 4
N Seat 5
Seat Material 161738
Depth 100
Seat Width 49
Width 290
Modelli CAD
Verifica che questo software sia stato installato.

Prodotto da selezionare

Descrizione prodotto

New seat programme for auditoriums, theatres, conference centres,
designed by Alegre IndustrialTM and Actiu R+D Department.

New range has standard products that could be developed for specific
projects.

The programme has five models:

  • AUDIT 10: Upholstered Mono-block with upholstered side panels
    which are feet and arms at the same time. Upholstered backrest
    finish.
  • AUDIT 20: Upholstered mono-block with central feet which is fixed
    to the upholstered sides with a steel frame. Upholstered backrest
    finish.
  • AUDIT 30: Upholstered Mono-block with wood side panels which
    are feet and arms at the same time. Upholstered backrest finish.
  • AUDIT 50: Upholstered Mono-block with upholstered side panels
    which are feet and arms at the same time. Upholstered backrest
    finish. The seat and backrest can be folded.
  • AUDIT 70: Upholstered Mono-block with wood side panels which
    are feet and arms at the same time. Upholstered backrest finish.
    Upholstered backrest finish. The seat and backrest can be folded.

Finishes:
Seat and back are fire self-extinguishing* moulded foam, lumbar
support in both models.

*Self-extinguishing: do not keep burning when removing the ignition source

Contatta il fornitore

ACTIU

ACTIU

At Actiu, we are office furniture manufacturers, specialized in designing workspaces for the well-being of people.

Google Map