527 EST - Safety relief valve. Female connections. Special settings

Manufacturer CALEFFI S.r.l.
Description Safety relief valve : 527515
Part Number 527515
Overall height (mm) 137
Overall lenght (mm) 64.25
Overall widht (mm) 49.5
Nominal Diameter (mm) 20
Weight 0,68
Connection Size 3/4'' (Bottom) and 1'' (Lateral)
Connection Type Gas ISO 228/1
Maximum Opening Pressure 0.1
Outflow Coefficient [K] 0.67
Setting (Pressure) 150000
Generator Maximum Power 154
Modelli CAD
Verifica che questo software sia stato installato.

Prodotto da selezionare

Descrizione prodotto

Safety relief valve.
Female connections.
Discharge overpressure 10 %.
Closing differential 20 %.
PN 10.
Temperature range: 5–110 °C.
Non-standard pressure settings available on request: 1 - 1,5 - 2 - 7 - 8 bar.

Documentazione

Contatta il fornitore

CALEFFI S.r.l.

CALEFFI S.r.l.

Manufacturer of high-quality components for heating, plumbing, air conditioning and renewable energy, for residential and industrial systems. We also provide state of the art components for metering applications.

Google Map