S300-PA sensors with axial optics and S300-PR with lateral optics are suitable for heavy duty application

Advanced Fiber Optic Amplifiers For High Speed And Low Contrast - S300

S300-PA sensors with axial optics and S300-PR with lateral optics are suitable for heavy duty application

Manufacturer DATALOGIC
Description Advanced Fiber Optic Amplifiers For High Speed And Low Contrast - S300-PA-1-G00-EX
Part Number 951451560
Model S300-PA-1-G00-EX
Optic Function Through beam emitter (IR LED 880 nm)
Power Supply 24...240 Vac/24…60 Vdc
Connection
Output
Setting
Modelli CAD
Verifica che questo software sia stato installato.

Prodotto da selezionare

CADPart NumberDescriptionModelOptic FunctionPower SupplyConnectionOutputSetting
 951451400Advanced Fiber Optic Amplifiers For High Speed And Low Contrast - S300-PA-1-C01-RXS300-PA-1-C01-RXDiffused proximity (IR LED 940 nm)24...240 Vac/24…60 Vdc RelaySensitivity trimmer and D/L dip-switch
 951451410Advanced Fiber Optic Amplifiers For High Speed And Low Contrast - S300-PA-1-C06-RXS300-PA-1-C06-RXDiffused proximity (IR LED 940 nm)24...240 Vac/24…60 Vdc RelayTiming and sensitivity trimmers, D/L dip-switch
 951451600Advanced Fiber Optic Amplifiers For High Speed And Low Contrast - S300-PA-2-F01-OCS300-PA-2-F01-OCThrough beam receiver12…30 Vdc NPN/ PNPSensitivity trimmer and D/L dip-switch
 951451610Advanced Fiber Optic Amplifiers For High Speed And Low Contrast - S300-PA-2-F06-OCS300-PA-2-F06-OCThrough beam receiver12…30 Vdc NPN/ PNPTiming and sensitivity trimmers, D/L dip-switch
 951451580Advanced Fiber Optic Amplifiers For High Speed And Low Contrast - S300-PA-1-F01-RXS300-PA-1-F01-RXThrough beam receiver24...240 Vac/24…60 Vdc RelaySensitivity trimmer and D/L dip-switch
 951451590Advanced Fiber Optic Amplifiers For High Speed And Low Contrast - S300-PA-1-F06-RXS300-PA-1-F06-RXThrough beam receiver24...240 Vac/24…60 Vdc RelayTiming and sensitivity trimmers, D/L dip-switch
 951451570Advanced Fiber Optic Amplifiers For High Speed And Low Contrast - S300-PA-2-G00-EXS300-PA-2-G00-EXThrough beam emitter (IR LED 880 nm)12…30 Vdc   
 951451560Advanced Fiber Optic Amplifiers For High Speed And Low Contrast - S300-PA-1-G00-EXS300-PA-1-G00-EXThrough beam emitter (IR LED 880 nm)24...240 Vac/24…60 Vdc   
 951451460Advanced Fiber Optic Amplifiers For High Speed And Low Contrast - S300-PA-2-M01-OCS300-PA-2-M01-OCBackground suppression (IR LED 880 nm)12…30 Vdc NPN/ PNP7-turns distance adjustment trimmer and /L dip-switch
 951451470Advanced Fiber Optic Amplifiers For High Speed And Low Contrast - S300-PA-2-M06-OCS300-PA-2-M06-OCBackground suppression (IR LED 880 nm)12…30 Vdc NPN/ PNPTiming and 7-turns distance adj. trimmers, D/L dip-switch

Contatta il fornitore

DATALOGIC

DATALOGIC

Datalogic is a global technology leader in the automatic data capture and factory automation markets, specialized in the designing and production of bar code readers, mobile computers, sensors for detection, measurement and safety, vision and laser marking systems.

Google Map