Spring-Fast® Grommet Edging NASM22529/1 MIL SPEC Series - Wire protection - steel substrate - Low profile - encapsulated with bonded epoxy. Alternate castles- 2 axis flexibility. FAA approved replacement part. Fast install without glue.

Spring-Fast® Mil-Spec Series NASM22529/1 Caterpillar/Cat-Track Composite Grommet Edging, Edge Protection Grommets, Edge Trim

Manufacturer Device Technologies Inc.
Description Spring-Fast® Composite Grommet Edging, FAA Approved
Manufacturer Part Number M22529/1-2R-100
COLOR Green
UOM Reel
Ft per Reel 100
Product Size 2
Panel Thickness 0.036" - 0.063" (0.9 - 1.6 mm)
Width (Inches (mm)) .014" (3.56mm)
Substrate Type 304 Stainless Steel
Operating Temperature Range -40ºF to 285ºF (-40ºC to 140ºC)
Random Shock and Vibration MIL-STD-1344, Method 2005.1 Test Condition VI, Letter J Duration 8 hours longitudinal and 8 hours perpendicular, rms G 41.7
Vicat Softening Point per ASTM D01525 Rate B Not Applicable
Dielectric Strength 1000 Volts 60Hz Per NASM22529 Section 3.2.1
Taber Abrasion Resistance Not Applicable
Salt Spray Hours 2000
Immersion Per NASM22529 and Skydrol Compatible
Flammability UL94V-0 ● FAR 25.853
Fabrication Options Factory pre-cut lengths ● Bulk or private branded kits Roll-Fast™ installation tool
Modelli CAD
Verifica che questo software sia stato installato.

Prodotto da selezionare

Manufacturer Part NumberCOLORUOMFt per ReelProduct SizePanel ThicknessWidth (Inches (mm))SubstrateOperating Temperature RangeRandom Shock and VibrationVicat Softening Point per ASTM D01525 Rate BDielectric StrengthTaber Abrasion ResistanceSalt Spray HoursImmersionFlammabilityFabrication Options
M22529/1-1R-100GreenReel10010.025" - 0.030" (0.6 - 0.9 mm).014" (3.56mm)Type 304 Stainless Steel-40ºF to 285ºF (-40ºC to 140ºC)MIL-STD-1344, Method 2005.1 Test Condition VI, Letter J Duration 8 hours longitudinal and 8 hours perpendicular, rms G 41.7Not Applicable1000 Volts 60Hz Per NASM22529 Section 3.2.1Not Applicable2000Per NASM22529 and Skydrol CompatibleUL94V-0 ● FAR 25.853Factory pre-cut lengths ● Bulk or private branded kits Roll-Fast™ installation tool
M22529/1-1R-25GreenReel2510.025" - 0.030" (0.6 - 0.9 mm).014" (3.56mm)Type 304 Stainless Steel-40ºF to 285ºF (-40ºC to 140ºC)MIL-STD-1344, Method 2005.1 Test Condition VI, Letter J Duration 8 hours longitudinal and 8 hours perpendicular, rms G 41.7Not Applicable1000 Volts 60Hz Per NASM22529 Section 3.2.1Not Applicable2000Per NASM22529 and Skydrol CompatibleUL94V-0 ● FAR 25.853Factory pre-cut lengths ● Bulk or private branded kits Roll-Fast™ installation tool
M22529/1-2R-100GreenReel10020.036" - 0.063" (0.9 - 1.6 mm).014" (3.56mm)Type 304 Stainless Steel-40ºF to 285ºF (-40ºC to 140ºC)MIL-STD-1344, Method 2005.1 Test Condition VI, Letter J Duration 8 hours longitudinal and 8 hours perpendicular, rms G 41.7Not Applicable1000 Volts 60Hz Per NASM22529 Section 3.2.1Not Applicable2000Per NASM22529 and Skydrol CompatibleUL94V-0 ● FAR 25.853Factory pre-cut lengths ● Bulk or private branded kits Roll-Fast™ installation tool
M22529/1-2R-25GreenReel2520.036" - 0.063" (0.9 - 1.6 mm).014" (3.56mm)Type 304 Stainless Steel-40ºF to 285ºF (-40ºC to 140ºC)MIL-STD-1344, Method 2005.1 Test Condition VI, Letter J Duration 8 hours longitudinal and 8 hours perpendicular, rms G 41.7Not Applicable1000 Volts 60Hz Per NASM22529 Section 3.2.1Not Applicable2000Per NASM22529 and Skydrol CompatibleUL94V-0 ● FAR 25.853Factory pre-cut lengths ● Bulk or private branded kits Roll-Fast™ installation tool
M22529/1-3R-100GreenReel10030.055" - 0.074" (1.5 - 1.9 mm).014" (3.56mm)Type 304 Stainless Steel-40ºF to 285ºF (-40ºC to 140ºC)MIL-STD-1344, Method 2005.1 Test Condition VI, Letter J Duration 8 hours longitudinal and 8 hours perpendicular, rms G 41.7Not Applicable1000 Volts 60Hz Per NASM22529 Section 3.2.1Not Applicable2000Per NASM22529 and Skydrol CompatibleUL94V-0 ● FAR 25.853Factory pre-cut lengths ● Bulk or private branded kits Roll-Fast™ installation tool
M22529/1-3R-25GreenReel2530.055" - 0.074" (1.5 - 1.9 mm).014" (3.56mm)Type 304 Stainless Steel-40ºF to 285ºF (-40ºC to 140ºC)MIL-STD-1344, Method 2005.1 Test Condition VI, Letter J Duration 8 hours longitudinal and 8 hours perpendicular, rms G 41.7Not Applicable1000 Volts 60Hz Per NASM22529 Section 3.2.1Not Applicable2000Per NASM22529 and Skydrol CompatibleUL94V-0 ● FAR 25.853Factory pre-cut lengths ● Bulk or private branded kits Roll-Fast™ installation tool
M22529/1-4R-100GreenReel10040.070" - 0.093" (1.8 - 2.4 mm).019" (4.83mm)Type 304 Stainless Steel-40ºF to 285ºF (-40ºC to 140ºC)MIL-STD-1344, Method 2005.1 Test Condition VI, Letter J Duration 8 hours longitudinal and 8 hours perpendicular, rms G 41.7Not Applicable1000 Volts 60Hz Per NASM22529 Section 3.2.1Not Applicable2000Per NASM22529 and Skydrol CompatibleUL94V-0 ● FAR 25.853Factory pre-cut lengths ● Bulk or private branded kits Roll-Fast™ installation tool
M22529/1-4R-25GreenReel2540.070" - 0.093" (1.8 - 2.4 mm).019" (4.83mm)Type 304 Stainless Steel-40ºF to 285ºF (-40ºC to 140ºC)MIL-STD-1344, Method 2005.1 Test Condition VI, Letter J Duration 8 hours longitudinal and 8 hours perpendicular, rms G 41.7Not Applicable1000 Volts 60Hz Per NASM22529 Section 3.2.1Not Applicable2000Per NASM22529 and Skydrol CompatibleUL94V-0 ● FAR 25.853Factory pre-cut lengths ● Bulk or private branded kits Roll-Fast™ installation tool
M22529/1-5R-100GreenReel10050.090" - 0.111" (2.3 - 2.8 mm).019" (4.83mm)Type 304 Stainless Steel-40ºF to 285ºF (-40ºC to 140ºC)MIL-STD-1344, Method 2005.1 Test Condition VI, Letter J Duration 8 hours longitudinal and 8 hours perpendicular, rms G 41.7Not Applicable1000 Volts 60Hz Per NASM22529 Section 3.2.1Not Applicable2000Per NASM22529 and Skydrol CompatibleUL94V-0 ● FAR 25.853Factory pre-cut lengths ● Bulk or private branded kits Roll-Fast™ installation tool
M22529/1-5R-25GreenReel2550.090" - 0.111" (2.3 - 2.8 mm).019" (4.83mm)Type 304 Stainless Steel-40ºF to 285ºF (-40ºC to 140ºC)MIL-STD-1344, Method 2005.1 Test Condition VI, Letter J Duration 8 hours longitudinal and 8 hours perpendicular, rms G 41.7Not Applicable1000 Volts 60Hz Per NASM22529 Section 3.2.1Not Applicable2000Per NASM22529 and Skydrol CompatibleUL94V-0 ● FAR 25.853Factory pre-cut lengths ● Bulk or private branded kits Roll-Fast™ installation tool

Descrizione prodotto

The MIL SPEC Series NASM22529/1 has the lowest profile of any wire protection grommet edging available.
A steel substrate is encapsulated with lubricious fusion bonded epoxy for superior abrasion and chemical resistance.
It offers enhanced edge retention, is 2 axis conformable and is a FAA approved replacement part. Fast install without glue.

Spring-Fast grommets offer 3 significant benefits to manufacturers:
1- Superior wire protection: the steel substrate core provides superior edge retention without adhesives vs. nylon/plastic glued in grommets.
2- The fast and easy snap on installation without glue lowers costs 49% vs. grommets with glue.
3- It improves efficiency for this task by 9.5x – due to far fewer steps in workflow.
This form of grommet for wire protection has a variety of names: plastic grommets, plastic edge protection, flexible edging, rubber edging trim, rubber edge trim, wire grommets, caterpillar grommets, railroad track grommets, chicken track grommets, cable bushings, cable pass-throughs and cable grommets.

Contatta il fornitore

Device Technologies Inc.

Device Technologies Inc.

Design & manufacture of best-in-class grommet edging, edge trim, door/window seals, fibre radius control modules (cable waterfalls) & cable wrap/sleeving.

Google Map