TLW® Wafer Check Valves

Manufacturer DFT Inc.
Description API 594 Face-to-Face 2" A216 WCB Body, 316SS Trim ANSI Class 150 TLW® Wafer Check Valve
Manufacturer Part Number 422H1A4A5
Product Page http://catalog.dft-valves.com/item/wafer-check-valves/tlw-wafer-check-valves/422h1a4a5
Series TLW®
Size DN 50
Size (in) 2.00
Size (mm) 50
Cold Working Pressure [psig] 285
Cold Working Pressure [barg] 19.67
Working Steam Pressure [psig] 110
ASME CLASS 150
Dimension A [in] 2.38
Dimension A [mm] 60
Dimension B [mm] 152.40
Dimension B [in] 6.00
Weight [lb] 15
Weight [kg] 6.8
Cracking Pressure CP [bar] 0.035
Cracking Pressure CP [psig] 0.5
Body A216 Grade WCB
Trim 316 SS
Temperature Rating [ºF] -20 to 700
Temperature Rating [ºC] -28.89 to 371.11
Seat 316 SS
Spring Inconel® X-750
ANSI B1.1; B16.34; B16.5
Available Soft Seat Materials Buna-N (-70 to 250ºF); EPDM (-75 to 300ºF); TFE®-Viton® (-40 to 400ºF); Viton® (-40 to 400ºF); Zelon® (37 to 470ºF)
ASTM A216GR WCB; A351GR CF8M
Body Material Carbon Steel
Disc/Stem Assembly 316 SS/Nitronic 60
Bushing A479 316
Gasketing CFG (Corrugated Flexible Graphite)
Other API 594
ENDS Wafer (RF)
Modelli CAD
Verifica che questo software sia stato installato.

Prodotto da selezionare

Descrizione prodotto

The TLW® Check Valve (Tapped Lug Wafer) was engineered for applications where exposed studs are not suitable. This non-slam spring-assisted, center-guided, lugged pattern wafer check valve is designed to prevent water hammer and reverse flow. The lightweight compact design fits between mating flanges and meets API 594 face-to-face dimensions. The TLW® Check Valve body design eliminates potential leak paths to the environment and is an easy-to-maintain check valve for applications involving liquids, gases, or steam. Tapped holes are provided in the body for lifting lugs to assist with installation (10" and larger sizes only).

Standard Features:

  • Sizes 2" thru 24"
  • ASME Class 150 and 300
  • Standard Body Materials:
    • A216 Grade WCB Carbon Steel
    • A351 CF8M Stainless Steel
  • API 594 Face-to-Face Dimensions
  • Threaded Lug Design
  • ASME B16.5 Bolt Hole Pattern
  • RF Wafer Ends
  • Horizontal or Vertical Installation

Contatta il fornitore

DFT Inc.

DFT Inc.

Manufacturer of custom and standard check valves & control valves. Types of valves available include sanitary valves, non-slamming & non-return valves, nozzle style, chemical valves, vacuum breaker valves, restrictor valves, compressor valves, wafer, threaded & flanged valves, socket weld valves, soft seat valves, axial flow, in-line valves, straight-thru design valves, severe service control valves, silent check valves, spring assisted valves, horizontal & vertical valves. Engineering assistance, rapid prototyping & fast-turnaround initial production. Industries served include chemical, food, beverage, petrochemical, oil & gas, textile, paper & pulp, pharmaceutical, power generation, ultra pure, mining, steel, government & military, aerospace, bio-tech, refining & steel. CE certified, PED, API6D, 3A, ISO 9001:2015.

Google Map