MBE Valve Body

Manufacturer DUNGS
Description VB-065-S
Manufacturer Part Number 299826
pmax. [mbar] 700 mbar
Features Valve Body DN 065
Degree or protection IP 55
Modelli CAD
Verifica che questo software sia stato installato.

Prodotto da selezionare

Documentazione

Contatta il fornitore

DUNGS

DUNGS

DUNGS is a synonym for safe and clean gas combustion. In close cooperation with our clients we develop and manufacture innovative system solutions for the thermal and process heating industry and gas engines.

Google Map