Bergstak® 100 Positions, Dual Row, BTB Vertical Header

0.80 mm (0.031 in.)

Manufacturer FCI
Description Bergstak® 100 Positions, Dual Row, BTB Vertical Header
Part Number 61083101602LF
Modelli CAD
Verifica che questo software sia stato installato.

Prodotto da selezionare

Part NumberDescriptionRoHS Lead Free CompatibleGenderPlating (Contact area)Number of contacts (Total)Most Popular ConfigurationPolarization pegs (Board)Packaging (Type)Height (Mated)
61083101602LFBergstak® 100 Positions, Dual Row, BTB Vertical HeaderYesPlug0.76 µm (30 µin.) PdNi with 0.1 µm (2 µin.) Gold Flash100Not ApplicableYesTape and Reel, with vacuum pickup caps9 mm(0.354 in.)

Contatta il fornitore

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map