GLYCODUR® A bushing

Manufacturer FEDERAL MOGUL
Description A bushing with inner diameter 160 mm, outer diameter 165 mm and length 100 mm, PG 160165100 A
Part number PG 160165100 A
Length 100 mm
Inner diameter 160 mm
Outer diameter 165 mm
Body material Glycodur® A
Modelli CAD
Verifica che questo software sia stato installato.

Prodotto da selezionare

Documentazione

Contatta il fornitore

FEDERAL MOGUL

FEDERAL MOGUL

DEVA bearings are especially strong where others fail in service: under extreme conditions. FEDERAL-MOGUL DEVA is a technology leader in the market for self-lubricating and maintenance-free bearings and is the leading sliding bearings manufacturer for the key markets in Asia and Europe.

Google Map