MB Series Bearing Lock Washer, MB3

Manufacturer FAG (Schaeffler)
Description MB Series Bearing Lock Washer, 17 mm ID,
Part Number MB3
MI Item Number 02108242
Distributor Motion Industries
Motion Internal Description MB3
E-Shop link https://motionindustries.com/products/sku/02108242
Material Steel
Bore Diameter 17 mm
Compatible Lock Nut Number KM3
Face Diameter 24 mm
Key Width 4 mm
Outside Diameter Over Tangs 32 mm
Series MB
Tang Thickness 1 mm
Tang Width 4 mm
Weight 6.89 lbs
Modelli CAD
Verifica che questo software sia stato installato.

Prodotto da selezionare

Documentazione

Contatta il fornitore

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map