Linear SELV LED drivers

Xitanium 36W 0.3-1A 54V SR 230V

Linear SELV LED drivers

Manufacturer Philips Lighting UK
Description Xitanium 36W 0.3-1A 54V SR 230V
Part Number EOC 871869656771500
12NC 9290 015 16306
IP rating IP20
Rated input voltage (Vac) 230
Rated input current (A) 0.2 (full output power, rated input voltage)
Rated input power (W) 42 (rated output power, rated input voltage)
Power factor 0.9 (rated output power, rated input voltage)
Efficiency (%) 87 (full output power, rated input voltage)
Modelli CAD
Verifica che questo software sia stato installato.

Prodotto da selezionare

Part Number EOC12NCDescriptionIP ratingRated input voltage (Vac)Rated input current (A)Rated input power (W)Power factorEfficiency (%)
8718696567715009290 015 16306Xitanium 36W 0.3-1A 54V SR 230VIP202300.2 (full output power, rated input voltage)42 (rated output power, rated input voltage)0.9 (rated output power, rated input voltage)87 (full output power, rated input voltage)

Descrizione prodotto

The Philips Xitanium SR drivers are sensor ready, making them perfect for use in building management systems. You can power and interface with sensors directly from the driver without the need for additional modules, devices or power packs. The versatile and scalable DALI-2 open standard digital interface is used via a simple 2-wire connection to the sensor, so that you can confidently design flexible lighting, and incorporate your preferred sensors and networks, without worrying about potential incompatibilities.

Contatta il fornitore

Philips Lighting Italy S.P.A.

Philips Lighting Italy S.P.A.

Philips è uno dei marchi nel campo dell'illuminazione che gode di maggiore fiducia a livello mondiale.

Google Map