Needle roller bearings with machined rings, with an inner ring, double row, with flanges

Manufacturer SKF
Description Needle roller bearings with machined rings, with an inner ring, double row, with flanges, Bore Ø 50 mm, Outside Ø 72 mm
Part number NA 6910
Mass bearing 0.515 kg
Modelli CAD
Verifica che questo software sia stato installato.

Prodotto da selezionare

Livello di Dettaglio
Part numberBore Ø :
d (mm)
Outside Ø :
D (mm)
Width :
B (mm)
Raceway Ø inner ring :
F (mm)
Chamfer dimension outer ring :
r1,2min. (mm)
Permissible axial displacement from the normal position of one bearing :
smax. (mm)
Smallest permissible abutment Ø shaft :
damin. (mm)
Abutment Ø housing :
Damax. (mm)
Fillet radius :
ramax. (mm)
Basic dynamic load rating :
C (kN)
Basic static load rating :
C0 (kN)
Fatigue load limit :
Pu (kN)
Reference speed (rpm)Limiting speed (rpm)Mass bearing (kg)Popular item
NA 69/32325236400.60.536480.647.39010.810000110000.288Yes
NA 6907355536420.60.539510.648.49311.49500110000.31Yes
NA 6908406240480.60.544580.667.112515.3800095000.43Yes
NA 6909456840520.60.549640.670.413717750085000.495Yes
NA 6910507240580.60.554680.673.715018.6700080000.515Yes
NA 69115580456311.56075189.719023.2630070000.78Yes
NA 69126085456811.56580193.520425600067000.808Yes
NA 69136590457211.57085195.221226560063000.833Yes
NA 6914701005480117595112828536500056001.34Yes
NA 69157510554851180100113029037.5480053001.45Yes

Contatta il fornitore

SKF

SKF

For a world of sustainable rotation

Google Map