RMBL Molla carico medio (NA/inch)

Costruttore Special Springs S.r.l
Descrizione Molla carico medio colore argento-blu (NA/inch), Diametro del foro di alloggiamento : 2 1/2 inch, Diametro della spina di guida: 1 1/2 inch, Lunghezza libera: 3 inch
Riferimento RMBL63-076
Diametro del foro di alloggiamento (inch) 2 1/2
Diametro della spina di guida (inch) 1 1/2
Lunghezza libera (inch) 3
Rigidità (lbs/0.1 in) 108.1
Modelli CAD
Verifica che questo software sia stato installato.

Prodotto da selezionare

Serie
RMBL
DH Diametro del foro di alloggiamento (inch)
Dd Diametro della spina di guida (inch)
1 1/2
L0 Lunghezza libera (inch)
Deflessione (inch)

Contatta il fornitore

Special Springs S.r.l

Special Springs S.r.l

Special Springs is an Italian company leading in the production of standardized die springs, gas cylinders and custom springs. Founded in 1978, it was the first company in the World to manufacture standardized springs in compliance with three different international standards: ISO 10243, JIS B5012 and US Oval. Special Springs has a widespread global distribution network and branches in Brazil, India, the United States and Turkey. It designs and manufactures wire and gas springs for a wide range of sectors, such as automotive, white goods industry and many others. Special Springs holds numerous approvals of important international brands that have chosen it for the constant commitment to innovation and safety of products and processes, and for the prompt service to customers.

Google Map