O-Ring Static Application Internal Sealing (Rod)

Manufacturer Trelleborg Sealing Solutions
Description Basic Seals
Part number OR1500400-A7
Selection O-Ring Static Application Internal Sealing (Rod)
Modelli CAD
Verifica che questo software sia stato installato.

Prodotto da selezionare

Choice according
Part no.
Rod-Ø d5 f7 (mm)
4
Groove-Ø d6 H9 (mm)
6.2
Groove width b1 ± 0.25 (mm)
2
O-Ring Dimensions (d1xd2)
4.00 x 1.50
O-Ring Material
Order Number
OR1500400-A7

Contatta il fornitore

Trelleborg Sealing Solutions

Trelleborg Sealing Solutions

Trelleborg Sealing Solutions is a leading worldwide supplier, developer and manufacturer of industrial seals, including O-Rings, Hydraulic and Pneumatic Seals, Mechanical Face Seals and Rotary and Static Sealing Systems

Google Map