Optimize Engineering Designs with the Optimization Module

Optimization Module

Optimize Engineering Designs with the Optimization Module

Manufacturer Comsol Multiphysics GmbH
캐드 모델

제품 설명

The Optimization Module is an add-on package that you can use in conjunction with any existing COMSOL Multiphysics Product. Once you have created a COMSOL Multiphysics model of your product or process, you always want to improve on your design. This involves four steps. First, you define your objective function -- a figure of merit that describes your system. Second, you define a set of design variables -- the inputs to the model that you would like to change. Third, you define a set of constraints, bounds on your design variables, or operating conditions that need to be satisfied. Last, you use the Optimization Module to improve your design by changing the design variables, while satisfying your constraints. The Optimization Module is a general interface for defining objective functions, specifying design variables, and setting up these constraints. Any model input, whether it be geometric dimensions, part shapes, material properties, or material distribution, can be treated as a design variable, and any model output can be used to define the objective function. It can be used throughout the COMSOL Multiphysics product family and can be combined with the LiveLink(tm) add-on products to optimize a geometric dimension in a third-party CAD program.

공급업체에 문의하십시오.

Comsol Multiphysics GmbH

Comsol Multiphysics GmbH

Google Map