Model Transport Phenomena and Acoustics in Pipe Systems with the Pipe Flow Module

Pipe Flow Module

Model Transport Phenomena and Acoustics in Pipe Systems with the Pipe Flow Module

Manufacturer COMSOL Multiphysics GmbH
캐드 모델

제품 설명

The Pipe Flow Module is used for simulations of fluid flow, heat and mass transfer, hydraulic transients, and acoustics in pipe and channel networks. It can be easily integrated with any of the other modules in the COMSOL(r) Product Suite for modeling the effects piping has on larger entities, such as cooling pipes in engine blocks or feeding and product channels connected to vessels. This allows for the conservation of computational resources in your overall modeling of processes that consist of piping networks, while still allowing you to consider a full description of your process variables within these networks. Pipe flow simulations provide the velocity, pressure, material concentrations, and temperature distributions along pipes and channels, while it can also simulate acoustic wave propagation and the water hammer effect.

공급업체에 문의하십시오.

Comsol Multiphysics GmbH

Comsol Multiphysics GmbH

Google Map