14-506.0220 Selector switch 2 positions, Actuator, Rest - Maintained

Manufacturer eao
Description Selector switch 2 positions, Front dimension: Ø 29 mm, Mounting cut-out: Ø 22.3 mm, IP front protection: IP67
Part Number 14-506.0220_4667e4
Order Number 14-506.0220
Front dimension Ø 29 mm
Mounting cut-out Ø 22.3 mm
IP front protection IP67
Front form round
Design Raised design
CAD picture caption Selector switch raised, lever short, D29, plug-in terminal, 1 NC/1 NO
캐드 모델
이 소프트웨어가 설치되었는지 확인하십시오.

제품 선택

Order NumberCAD picture caption
14-506.0220Selector switch raised, lever short, D29, plug-in terminal, 1 NC/1 NO
14-506.0220Selector switch flush, lever short, D35, plug-in terminal, 1 NC/1 NO

공급업체에 문의하십시오.

eao

eao

Human Machine Interfaces. Since 1947. EAO AG, a Swiss, family-owned company founded in 1947, has developed into one of the world’s leading manufacturers of high-quality industrial switches, complete custom HMI panels and interface systems, and specialised automotive switch systems.

Google Map