Framery 2Q

Not only a pod, but a full-sized meeting room

Manufacturer Framery
Description Framery 2Q High table 90
Manufacturer Part Number Framery 2Q High table 90
Size [mm] (h, w, d) 222 cm x 235 cm x 280 cm
Size [in] (h, w, d) 87.3 in x 92.5 in x 110.4 in
Weight 950 kg / 2094 lb (without furniture)
Air flow 100 l/s
Acoustics 29 dB (Speech Privacy Level according to ISO-23351-1 testing method)
캐드 모델
이 소프트웨어가 설치되었는지 확인하십시오.

제품 선택

Description

제품 설명

The Framery 2Q soundproof meeting pod is designed for 4-6 people, making it the ideal place to co-create, brainstorm and have meetings. Our superior sound insulation and echo-free acoustics ensure that your meetings won’t disturb the office – and the office noise won’t disturb you.

공급업체에 문의하십시오.

Framery

Framery

Framery is the pioneer and the world’s leading manufacturer of soundproof private spaces for solving noise and privacy issues in open offices.

Google Map