Variable beam expanders VEX and reducers VRE

Manufacturer Optogama UAB
Description Variable beam expanders VEX and reducers VRE, expansion 1.0x -3x continuous, design wavelength 343-355 nm, 4357
Manufacturer Part Number 4357
ITEM MODEL VEX13
EXPANSION 1.0x -3x continuous
DESIGN WAVELENGTH 343-355 nm
CLEAR INPUT APERTURE 11 mm
CLEAR OUTPUT APERTURE 23,5 mm
RECOMMENDED MAX INPUT BEAM DIAMETER (1/E2) ⌀7 mm (1x) - ⌀5 mm (3x)
DESIGN Standard
DIMENSIONS ⌀42 x 110 mm
MOUNTING OPTIONS M30x1 external, SM1 internal, ⌀38.1 mm [1.5”], T-mount (M42x0.75)
캐드 모델
이 소프트웨어가 설치되었는지 확인하십시오.

제품 선택

Manufacturer Part NumberITEM MODELEXPANSIONDESIGN WAVELENGTHCLEAR INPUT APERTURECLEAR OUTPUT APERTURERECOMMENDED MAX INPUT BEAM DIAMETER (1/E2)DESIGNDIMENSIONSMOUNTING OPTIONS
4357VEX131.0x -3x continuous343-355 nm11 mm23,5 mm⌀7 mm (1x) - ⌀5 mm (3x)Standard⌀42 x 110 mmM30x1 external, SM1 internal, ⌀38.1 mm [1.5”], T-mount (M42x0.75)
6455VEX181.0x - 8.0x continuous343-355 nm11 mm40 mm⌀7 mm (1x) - ⌀5,3 mm (5x) - ⌀3,3 mm (8x)Standard⌀53 x 203 mmSM2, ⌀50.8 mm [2’]
6456VEX181.0x - 8.0x continuous515-532 + 343-355 nm11 mm40 mm⌀7 mm (1x) - ⌀5,3 mm (5x) - ⌀3,3 mm (8x)Standard⌀53 x 203 mmSM2, ⌀50.8 mm [2’]
6725VEX181.0x - 8.0x continuous515-532 nm11 mm40 mm⌀7 mm (1x) - ⌀5,3 mm (5x) - ⌀3,3 mm (8x)Standard⌀53 x 203 mmSM2, ⌀50.8 mm [2’]
6985VEX131.0x -3x continuous1030-1064 nm11 mm23,5 mm⌀7 mm (1x) - ⌀5 mm (3x)Standard⌀42 x 110 mmM30x1 external, SM1 internal, ⌀38.1 mm [1.5”], T-mount (M42x0.75)
6987VEX131.0x -3x continuous515-532 nm11 mm23,5 mm⌀7 mm (1x) - ⌀5 mm (3x)Standard⌀42 x 110 mmM30x1 external, SM1 internal, ⌀38.1 mm [1.5”], T-mount (M42x0.75)
6990VEX131.0x -3x continuous1030-1064 + 515-532 nm11 mm23,5 mm⌀7 mm (1x) - ⌀5 mm (3x)Standard⌀42 x 110 mmM30x1 external, SM1 internal, ⌀38.1 mm [1.5”], T-mount (M42x0.75)
6991VEX131.0x -3x continuous515-532 + 343-355 nm11 mm23,5 mm⌀7 mm (1x) - ⌀5 mm (3x)Standard⌀42 x 110 mmM30x1 external, SM1 internal, ⌀38.1 mm [1.5”], T-mount (M42x0.75)
6992VEX181.0x - 8.0x continuous1030-1064 nm11 mm40 mm⌀7 mm (1x) - ⌀5,3 mm (5x) - ⌀3,3 mm (8x)Standard⌀53 x 203 mmSM2, ⌀50.8 mm [2’]
6994VEX181.0x - 8.0x continuous1030-1064 + 515-532 nm11 mm40 mm⌀7 mm (1x) - ⌀5,3 mm (5x) - ⌀3,3 mm (8x)Standard⌀53 x 203 mmSM2, ⌀50.8 mm [2’]

공급업체에 문의하십시오.

Optogama UAB

Optogama UAB

Optogama, established in 2015, is a high-tech company that designs, develops and commercializes custom and unique laser products. We develop technologies for analytical and spectroscopy instrumentation, automotive, sensing, medical, and material processing laser applications.

Google Map