Miniature Rotary Torque Transducer | YDSA

Manufacturer Applied Measurements Limited
Description The YDSA series of miniature rotary torque transducers with capacity 500 Nm, output 1.3 mV/V, environmental protection IP50, accuracy <0.1%, YDNS-500Nm-003-000
Part number YDNS-500Nm-003-000
Input Resistance 350 O
Protection type IP50
Accuracy <0.1%
Operating temperature range -10 to +60 °C
CAD-modellen
Zorg ervoor dat deze software geïnstalleerd is.

Productselectie

Capacity (kg)

Documentatie

Contacteer de leverancier

Applied Measurements Limited

Applied Measurements Limited

For over 30 years, Applied Measurements have been supplying top quality strain gauge sensors and transducers to every corner of industry from aerospace, geotechnical, subsea to R&D. Our team boasts more than 100 years of transducer experience and application knowledge so we can supply you with your ideal sensor or system. Plus, since February 2018 Applied Measurements are now ISO 9001:2015 Quality Management Certified by BSI under certificate number FS 677584 for the design, manufacture and distribution of transducers and measuring systems.

Google Map