TELESCOPIC HYDRAULIC CYLINDER STANDARD FOR TIPPER

Manufacturer Chapel Hydraulique GmbH
Description TELESCOPIC HYDRAULIC CYLINDER STANDARD FOR TIPPER
Manufacturer Part Number 201.BGB
Z Stroke (mm) 595
H (mm)
I (mm)
B (mm) 396
ØT1 (mm) 61
ØT2 (mm) 76
ØT3 (mm)
ØT4 (mm)
ØT5 (mm)
A (mm) 31
ØB (mm) 45
C (mm) 115
D (mm) 45
E (mm) 406
F (mm) 30
F' (mm) 25
G (mm) 95
M 1/2
V (Ltr) 2.5
Weight (kg) 23
Cradle 1
CAD-modellen
Zorg ervoor dat deze software geïnstalleerd is.

Productselectie

CADManufacturer Part NumberZ Stroke (mm)H (mm)I (mm)B (mm)ØT1 (mm)ØT2 (mm)ØT3 (mm)ØT4 (mm)ØT5 (mm)A (mm)ØB (mm)C (mm)D (mm)E (mm)F (mm)F' (mm)G (mm)MV (Ltr)Weight (kg)Cradle
 294.BGB390  2834561   26259825293302580M16x1.5110.400
 294.BGH390100  4561   26259825293302580M16x1.5110.400
 295.BGB500  3384561   26259825348302580M16x1.51.312.300
 295.BGH500100  4561   26259825348302580M16x1.51.312.300
 296.BGB620  3994561   2640100404093025801/21.615.1 
 296.BGH620107  4561   2640100404093025801/21.615.1 
 297.BGB700  4394561   2640100404493025801/2216.3 
 297.BGH700100  4561   2640100404493025801/2216.3 
 298.BGB820  4994561   2640100405093025801/22.118.2 
 298.BGH820107  4561   2640100405093025801/22.118.2 

Productbeschrijving

Features
The study, the conception and the technical specifications are only suitable for tippers

  • Max pressure : 200 bars
  • Proof pressure : 300 bars
  • Maximum speed : 0.2m/s
  • Temperature : – 30°C to + 90°C
  • Hydraulic mineral oil

Materials

  • Seamless tube NFA 49311/312 tube machined, ground, trated and polished Ra < 0.4µ
  • Cold-drawn tube
  • Round bar Steel C35R, machined, ground and polished Ra < 0.4µ
  • Each component is nitrited (except cylinder bottom)

Seals

  • Rod: compact polyurethane lip seal + 1 polyurethane wiper seal
  • Cylinder bottom: O RING 80 shore + back up ring or static seal

Documentatie

Contacteer de leverancier

Chapel Hydraulique GmbH

Chapel Hydraulique GmbH

CHAPEL HYDRAULIQUE DESIGNS, MANUFACTURES AND DISTRIBUTES HYDRAULIC CYLINDERS STANDARD AND SPECIAL COMPONENTS AS WELL AS ALL ASSOCIATED HYDRAULIC COMPONENTS.

Google Map