Screw and washer assemblies - Hexagon head screw DIN 933 - Part 3

Standard DIN 6900-3
Description Hexagon head screw DIN 933 - M2.5 × 3 Z4 - C3
Part number DIN 933 - M2.5 × 3 Z4 - C3
Material Stainless steel
Note Class : C3; Grade : A
Omniclass number 23.13.23.11.13.19
CAD-modellen
Zorg ervoor dat deze software geïnstalleerd is.

Productselectie

Nominal Ø (mm)Pitch (mm)Shank length (mm)Head height (mm)Note
2.50.4531.7 
2.50.4541.7 
2.50.4551.7 
2.50.4561.7 
2.50.4571.7Non preferred
2.50.4581.7 
2.50.45101.7 
2.50.45121.7 
2.50.45141.7Non preferred
2.50.45161.7 
Class
Grade
A