Wing screws

Standard DIN 316
Description Wing screw DIN 316 - M4 x 6 - GT - B
Part number DIN 316 - d1 M4 x l 6 - GT - B
Material Malleable cast iron
Omniclass number 23.13.23.11.13.19
CAD-modellen
Zorg ervoor dat deze software geïnstalleerd is.

Productselectie

Nominal ØPitch (mm)Shank length (mm)Head height (mm)
M40.7610.5
M40.7810.5
M40.71010.5
M40.71210.5
M40.71410.5
M40.71510.5
M40.71810.5
M40.72010.5
M50.8813
M50.81013
Property class
Product class