FIG.100CYL

Ball Valves - DZR Brass

Manufacturer HATTERSLEY
Description Gas Compression DZR - Lever Operated DN15
Manufacturer Part Number FIG.100CYL DN15
Material DZR Brass CW602N
Weight (g) 212
CAD-modellen
Zorg ervoor dat deze software geïnstalleerd is.

Productselectie

Manufacturer Part NumberDescriptionMaterialNominal size (metric)Pressure RatingL(mm)H(mm)Weight (g)
FIG.100CYL DN15Gas Compression DZR - Lever Operated DN15DZR Brass CW602N15PN1666,547212
FIG.100CYL DN22Gas Compression DZR - Lever Operated DN22DZR Brass CW602N22PN168051368
FIG.100CYL DN28Gas Compression DZR - Lever Operated DN28DZR Brass CW602N28PN1692,563608

Productbeschrijving

Ball Valves - Gas Compression DZR - Lever Operated

Documentatie

Contacteer de leverancier

Hattersley

Hattersley

Today, Hattersley offers a variety of balancing commissioning solutions - for constant & variable flow systems which includes a range of PICV’s and DPCV’s plus bespoke pre-assembled units like Hook-up and Hook Up Prime. In addition, modular manifold units like MultiComm are available for larger commercial projects.

Google Map