AC motor

Manufacturer LEROY SOMER
Description Motor ac. 15KW 1500tr to min at 50HZ IP 55 without brake 230 to 400V. shaft 42x110. foot mounted IM B3 254x254mm. shaft height 160.
Part Number 4722826
Omniclass number 23.35.15.00
CAD-modellen
Zorg ervoor dat deze software geïnstalleerd is.

Productselectie

Part NumberDescriptionPowerVoltageSpeedMounting positionEngine padHeight
4722298AC motor, 0.75kW, 1500rpm (5Hz), IP55, w/o brake, 230/400V, shaft: 19x40, foot-mount (IMB3) 100x125mm, axis height 80.0,754001500B3080
4722352AC motor, 1.1kW, 1500rpm (50Hz), IP55, w/o brake, 230/400V, shaft: 24x50, foot-mount (IMB3) 100x140mm, axis height 90.1,14001500B3090
4722406AC motor, 1.5kW, 1500rpm (50Hz), IP55, w/o brake, 230/400V, shaft: 24x50, foot-mount (IMB3) 125x140mm, axis height 90.1,54001500B3090
4722460AC motor, 2.2kW, 1500rpm (50Hz), IP55, w/o brake, 230/400V, shaft: 28x60, foot-mount (IMB3) 140x160mm, axis height 100.2,24001500B30100
4722532Motor ac. 3KW 1500tr to min at 50HZ IP 55 without brake 230 to 400V. shaft 28x60. flange mounted IM B5 FF215. shaft height 100.34001500B5215100
4722640Motor ac. 5.5KW 1500tr to min at 50HZ IP 55 without brake 230 to 400V. shaft 38x80. flange mounted IM B5 FF265. shaft height 132.5,54001500B5265132
4722676AC motor, 7.5kW, 1500rpm (50Hz), IP55, w/o brake, 230/400V, shaft: 38x80, flange-mount (IMB5) FF265, axis height 132.7,54001500B30132
4722694Motor ac. 7.5KW 1500tr to min at 50HZ IP 55 without brake 230 to 400V. shaft 38x80. flange mounted IM B5 FF265. shaft height 132.7,54001500B5265132
4722802Motor ac. 11KW 1500tr to min at 50HZ IP 55 without brake 230 to 400V. shaft 42x110. flange mounted IM B5 FF300. shaft height 160.114001500B5300160
4722826Motor ac. 15KW 1500tr to min at 50HZ IP 55 without brake 230 to 400V. shaft 42x110. foot mounted IM B3 254x254mm. shaft height 160.154001500B30160

Documentatie

Contacteer de leverancier

LEROY SOMER

LEROY SOMER

Electric motors

Google Map