Precision roller-chain DIN 8187

Manufacturer NOZAG
Description Precision roller-chain, standard chain, european design according to DIN 8187
Part number 03-1
CAD-modellen
Zorg ervoor dat deze software geïnstalleerd is.

Productselectie

Type noChains ISO/DINp x b1p (mm)b1 (mm)d1 (mm)d2 (mm)a (mm)e (mm)g (mm)Tensile strength [kN]DIN
03-103-15 x 2.5 mm52.53.21.496.7042.2European design according to ISO-R606/DIN 8187
04-104-16 x 2.8 mm62.841.856.7053European design according to ISO-R606/DIN 8187
05B-105B-18 x 3 mm8352.318.607.115European design according to ISO-R606/DIN 8187
06B-1GL06B-1GL3/8'' x 7/32''9.5255.726.353.2713.508.239European design according to ISO-R606/DIN 8187
0810811/2" x 1/8"12.73.37.753.669.8010.058.2European design according to ISO-R606/DIN 8187
0830831/2" x 3/16"12.74.97.754.0912.9010.0512European design according to ISO-R606/DIN 8187
0840841/2" x 3/16"12.74.97.754.0914.801116European design according to ISO-R606/DIN 8187
08B-108B-11/2" x 5/16"12.77.758.514.4516.6011.818European design according to ISO-R606/DIN 8187
08B-1GL08B-1GL1/2" x 5/16"12.77.758.514.4516.6011.818European design according to ISO-R606/DIN 8187
10B-110B-15/8" x 3/8"15.8759.6510.165.0819013.722.4European design according to ISO-R606/DIN 8187

Contacteer de leverancier

NOZAG

NOZAG

Hersteller von Antriebselementen

Google Map