FL MGUARD 2102

Router

Manufacturer Phoenix Contact
Manufacturer product designation Router
product article number of manufacturer 1357828
GTIN 4063151685737
type of enveloping body enveloping body cuboid
width 45
height 130.59225
depth 133.83197
number of the executions of the housing parts 0
mounting design Assembly
net weight 0.31
certificate/approval CE-compliant
degree of protection IP20
max. supply voltage with DC 24
min. supply voltage with DC 24
Supply voltage type DC
CAD-modellen
Zorg ervoor dat deze software geïnstalleerd is.

Productselectie

Productbeschrijving

Security-Router series, 2 RJ45 ports 10/100/1000 Mbps, degree of protection: IP20, NAT, VPN, Certified in accordance with IEC 62443-4-2, Simple stateful inspection firewall, safe isolation for PROFIsafe in accordance with IEC 61784-3-3

Contacteer de leverancier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map