Hinged Single Leaf Door

Manufacturer PROFHOLOD
Description HSLD – Hinged Single Leaf Door
Part Number HSLD
CAD-modellen
Zorg ervoor dat deze software geïnstalleerd is.

Productselectie

Part NumberDoor thickness, mmOpening height, mmOpening width, mm
HSLD80, 100, 120, 150up to 2400up to 1400

Productbeschrijving

PH Insulation (ProfHolod in Russia) Hinged Single Leaf Refrigeration Doors with Half-Hidden look (HSLD H) are the most popular doors for cold rooms and freezers on food industry, warehouses, storages and industrial facilities, which require airtight sealing to keep heat or cold.

They are used for quick installation and provide durability and easy operation with top French hardware.

The doors are factory-made and installed worldwide, including EU countries, Armenia, Georgia, Kazakhstan, Uzbekistan. PH Insulation’s refrigeration doors are available in custom sizes to insure best commercial application, ready for installation.

Contacteer de leverancier

PROFHOLOD

PROFHOLOD

PH Insulation (ProfHolod) is a leading Russian producer of insulated panels with PIR Premier fireproof polyisocyanurate and PUR Classic polyurethane foam cores.

Google Map