Flanged units - Oval

Oval flange ball bearing unit with extended inner ring and set screw locking, cast iron housing, JIS

Manufacturer SKF
Description Oval flange ball bearing unit with extended inner ring and set screw locking, cast iron housing, JIS
Manufacturer Part Number UCFL 204
Shaft diameter (mm) 20
Basic dynamic load rating (kN) 12.7
Basic static load rating (kN) 6.7
Material, housing Cast iron
Material, bearing Bearing steel
EAN code 7316579541794
Product net weight (kg) 0.44
CAD-modellen
Zorg ervoor dat deze software geïnstalleerd is.

Productselectie

Manufacturer Part NumberDescriptionManufacturer informationShaft diameter (mm)Width, total (mm)Bearing width, total (mm)Housing overall width (mm)Number of attachment boltsAttachment bolt diameter (mm)Centre distance between bolt holes (mm)Basic dynamic load rating (kN)Basic static load rating (kN)Limiting speed (r/min)Housing typeFlanged housing typeMaterial, housingMaterial, bearingBore typeRetaining feature, inner ringSealing, bearingSeal typeSealing, unitLubricantRelubrication holeGrease fittingEAN code
UCFL 204Oval flange ball bearing unit with extended inner ring and set screw locking, cast iron housing, JISUCFL 2042033.33125.52109012.76.76,500FlangedOvalCast ironBearing steelCylindricalSet screwsSeal and flinger on both sidesContact, standardOptional end coverGreaseWithWith7316579541794
UCFL 205Oval flange ball bearing unit with extended inner ring and set screw locking, cast iron housing, JISUCFL 2052535.7342721499147.85,850FlangedOvalCast ironBearing steelCylindricalSet screwsSeal and flinger on both sidesContact, standardOptional end coverGreaseWithWith7316579541848
UCFL 206Oval flange ball bearing unit with extended inner ring and set screw locking, cast iron housing, JISUCFL 2063040.238.13021411719.511.45,000FlangedOvalCast ironBearing steelCylindricalSet screwsSeal and flinger on both sidesContact, standardOptional end coverGreaseWithWith7316579542128
UCFL 207Oval flange ball bearing unit with extended inner ring and set screw locking, cast iron housing, JISUCFL 2073544.442.93221413025.515.34,300FlangedOvalCast ironBearing steelCylindricalSet screwsSeal and flinger on both sidesContact, standardOptional end coverGreaseWithWith7316579542074
UCFL 208Oval flange ball bearing unit with extended inner ring and set screw locking, cast iron housing, JISUCFL 2084051.249.23421414432.5203,750FlangedOvalCast ironBearing steelCylindricalSet screwsSeal and flinger on both sidesContact, standardOptional end coverGreaseWithWith7316579541244
UCFL 210Oval flange ball bearing unit with extended inner ring and set screw locking, cast iron housing, JISUCFL 2105054.651.63921615735.123.23,300FlangedOvalCast ironBearing steelCylindricalSet screwsSeal and flinger on both sidesContact, standardOptional end coverGreaseWithWith7316579542562

Productbeschrijving

These oval flanged ball bearing units are compliant with JIS standards. They consist of an insert bearing, with an extended inner ring and set screw locking, and are suitable for applications where the direction of rotation is constant or alternating. The bearing is mounted in a cast iron housing, which can be bolted to a machine wall or frame. Ball bearing units can accommodate moderate initial misalignment, but normally do not permit axial displacement.

Documentatie

Contacteer de leverancier

SKF

SKF

For a world of sustainable rotation

Google Map