Hinge Shaft Mounting Collars

Manufacturer Stafford Manufacturing Corp.
Description Shaft Mounting Collars Hinge Type
Manufacturer Part Number 32S012HCP
Part Number Page https://shaft-collars-couplings.staffordmfg.com/item/mounting-collars-for-shafts/shaft-mounting-collars-hinge-type/32s012hcp
Part Number 32S012HCP
Series Solution
Bore Size [in] 3/4
Material Stainless Steel
Alloy 303
Finish None
Type Low Profile
Approximate Weight [lb] 0.15
Country of Origin USA
UPC Code 662786026478
RoHS2 Compliant Yes
REACH Compliant Yes
Outside Diameter [in] 1.500
Width [in] 0.500
Recessed Screw No
Screw Size 1/4-28 x 5/8
Screw Material 18-8 Stainless Steel
Distance Across Flats [in] 1.406
Bottom Threaded Hole 1/4-20
Bottom Mounting Screw #10 Flat Head Cap Screw
CAD-modellen
Zorg ervoor dat deze software geïnstalleerd is.

Productselectie

Manufacturer Part NumberDescriptionBore Size [in]MaterialTypeOutside Diameter [in]Width [in]
32L012HCPShaft Mounting Collars Hinge Type3/4SteelLow Profile1.5000.500
32L100HCPShaft Mounting Collars Hinge Type1SteelLow Profile1.7500.500
32L102HCPShaft Mounting Collars Hinge Type1-1/8SteelLow Profile1.8750.500
32L104HCPShaft Mounting Collars Hinge Type1-1/4SteelLow Profile2.0630.500
32L106HCPShaft Mounting Collars Hinge Type1-3/8SteelLow Profile2.2500.563
32L108HCPShaft Mounting Collars Hinge Type1-1/2SteelLow Profile2.3750.563
32S012HCPShaft Mounting Collars Hinge Type3/4Stainless SteelLow Profile1.5000.500
32S100HCPShaft Mounting Collars Hinge Type1Stainless SteelLow Profile1.7500.500
32S102HCPShaft Mounting Collars Hinge Type1-1/8Stainless SteelLow Profile1.8750.500
32S104HCPShaft Mounting Collars Hinge Type1-1/4Stainless SteelLow Profile2.0630.500

Productbeschrijving

- Mount shafts to surface or components- Can be placed anywhere on shaft- Smooth bore protects shafts from damage- Mounting screw included
Shaft Mounting Collars feature a flat and a countersunk, tapped hole to mount easily to a surface or component, or hung from a threaded rod.

Stafford’s exclusive Hinge Shaft Collars are perfect where fast operation is required, such as hostile environments or situations where there are space and time constraints.

Hinge Shaft Collars are functionally similar to two-piece collars, for use on standard round shafts, hard or soft, as well as on thin wall tube or over a split hub.

They are easy to assemble, reposition, and take apart; eliminating fumbling, lost screws and wasted time. Hinge Shaft Collars provide the same axial holding power as conventional collars. They have a smooth bore that will not damage shafts.

Stocked in:

  • Steel
  • Stainless Steel

Contacteer de leverancier

Stafford Manufacturing Corp.

Stafford Manufacturing Corp.

Manufacturer of Shaft Collars, Rigid Shaft Couplings, & Problem-Solving Components

Google Map