SFP/SFP+/zSFP+

Manufacturer TE Connectivity
Description zSFP+ STACKED 2X12 RCPT ASSY, EMI GASKET
Part Number 1-2288172-7
URL https://www.te.com/usa-en/product-1-2288172-7.html?te_bu=Cor&te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series zSFP+/SFP28
PCB Thickness (Recommended) [mm] 1.5
Centerline (Pitch) [mm] .8
Tail Length [mm] 1.8
Connector System Cable-to-Board
Number of Ports 24
For Use With Pluggable I/O Products zSFP+ SMT Connector
Number of Positions 480
Termination Method to Printed Circuit Board Through Hole - Press-Fit
Included Heat Sink No
Lightpipe Style Standard
Product Type Cage Assembly with Integrated Connector
Connector & Contact Terminates To Printed Circuit Board
Port Matrix Configuration 2 x 12
Form Factor zSFP+(SFP28)
Contact Mating Area Plating Material Gold or Gold Flash over Palladium Nickel
Pluggable I/O Applications zSFP+ Thermally Enhanced
UL Flammability Rating UL 94V-0
Cage Type Stacked
EMI Containment Feature Type Elastomeric Gasket
PCB Mounting Style Through Hole Press-Fit
Packaging Method Tray
Sealable Yes
Circuit Application Signal
Cage Material Nickel Silver Alloy
Lightpipe Configuration Three
Integrated Lightpipes Yes
Included Lightpipe Yes
CAD-modellen
Zorg ervoor dat deze software geïnstalleerd is.

Productselectie

Contacteer de leverancier

TE Connectivity

TE Connectivity

From miniature SMD components to huge bespoke products, we offer a large range of Passive Components for use across many applications and the majority of industries. Many of our Power Resistors can be customized to meet your specific applications and needs.

Google Map