SERIE 104.06 Couplings

Manufacturer TST Tamsan
Description SERIE 104.06 Coupling BSP 3/8"
Nominal Ø (mm) 6
Cross Section (mm²) 28
Max. Working Pressure 160 Bar FPM (Viton)
Material Stainless Steel
Shut-off Type Double Shut-off
CAD-modellen
Zorg ervoor dat deze software geïnstalleerd is.

Productselectie

Productbeschrijving

Application Area :
Hydraulic Liquids, Water,Oil an Diesel
For example : Control Panels, Machinery for production etc.

Use Area :
Automotive Industry, Air Industry Machinery, Steel Industry, Plastic and Rubber Industry.

Documentatie

Contacteer de leverancier

TST Tamsan

TST Tamsan

TST is a manufacturer of quick connection elements, mainly in the form of Quick Release Couplings/ Coupling Systems.

Google Map