USB 2.0 connector AF90 degree reverse plate 1.2H roll-on vinyl copper case

Manufacturer XKB
Description USB 2.0 connector AF90 degree reverse plate 1.2H roll-on vinyl copper case
Manufacturer Part Number U221-041N-3BU01-S5
Product type USB2.0
Installation method Pin type
Operation method Side insertion operation
Plug category Female seat
Number of layers Single layer
Welding method PCB board
Height from installation surface (mm) 4.63
Number of contacts 4
Litron Link https://item.szlcsc.com/577293.html
CAD-modellen
Zorg ervoor dat deze software geïnstalleerd is.

Productselectie

Contacteer de leverancier

XKB Connectivity

XKB Connectivity

XKB Technology (XKB) has a complete range of product lines, including: tact switch, key switch, dip switch, micro switch, detection switch, light switch, multi-function switch, input and output connector, line for board connectors, board-to-board connectors, card connector, audio connectors, power connectors, XKB is proud of the development of the world's strong hardware and software, constantly introducing new products, and actively committed to become the world's switch connection Manufacturer.

Google Map