Jiashan Anchi Bearing Manufacturing Co.,Ltd.
Jiashan Anchi Bearing Manufacturing Co.,Ltd.

Oilless Flange Bushing JDBB

Manufacturer ANCHI
Description Oilless Flange Bushing JDBB-12x15
Part number JDBB-12x15
CAD-modeller
Del
Sørg for at denne programvaren har blitt installert.

Produktutvalg

Index Selector Standard No. A L d D L1
1 1 JDBB-12x15 25 15 12 18 11
2 2 JDBB-16x20 30 20 16 22 15
3 3 JDBB-20x25 36 25 20 28 20
4 4 JDBB-25x30 43 30 25 33 25
5 5 JDBB-30x35 48 35 30 38 30
6 6 JDBB-40x45 60 45 40 50 40
7 7 JDBB-50x55 75 55 50 62 49
8 8 JDBB-60x65 90 65 60 75 58

Ta kontakt med leverandøren

Jiashan Anchi Bearing Manufacturing Co.,Ltd.

Jiashan Anchi Bearing Manufacturing Co.,Ltd.

Professional production of sliding type self-lubricating bearing enterprises.Company product complete covered with self-lubricating properties of various materials,various types of sleeve bearing, sliding plate, gasket and shaft series

Google Map