Mercotac® Rotary Electrical Connector - Model 215-2K

Manufacturer Mercotac, Inc.
Description Model 215-2K, Two Conductors, 2@15 amps and 2,000V, Standard Model, 215-2K
Part number 215-2K
Omniclass number 23.35.27.11
Number of connection points 2
Frequency 100 MHz
Temperature range 140 F (60 °C) /-20 F (-29 °C)
Current type 15 A
Torque 400 (gm-cm)
Voltage 0-2,000 V
CAD-modeller
Sørg for at denne programvaren har blitt installert.

Produktutvalg

Ta kontakt med leverandøren

Mercotac, Inc.

Mercotac, Inc.

Mercotac®, Inc. was founded in 1978 to manufacture unique, high quality, low cost rotating electrical connectors. Mercotac® rotating electrical connectors have been developed to meet the needs of a variety of industrial machinery applications.

Google Map