New Elfin
New Elfin

Cable gland, nickel-plated brass

Manufacturer New Elfin
Description Cable gland, nickel-plated brass, M16x1.5
Part Number 010POM16
Colour Nickel-plated
Material Brass
Pack 1
Weight - gr 12,000
Customs Tariff No. 85381000
GTIN 8052878001575
CAD-modeller
Del
Sørg for at denne programvaren har blitt installert.

Produktutvalg

Index Selector Part Number Colour L (mm) D (mm) Hex (mm) O (mm)
1 1 010POM16 Nickel-plated 17 M16 x 1,5 18 5 ÷ 9
2 2 010POM20 Nickel-plated 22 M20 x 1,5 22 8 ÷ 12
3 3 010POM25 Nickel-plated 28 M25 x 1,5 28 11 ÷ 16
4 4 010POM32 Nickel-plated 35 M32 x 1,5 35 15 ÷ 21

Ta kontakt med leverandøren

New Elfin

New Elfin

New Elfin is a manufacturer of control pushbuttons, pilot lights, mushroom buttons, emergency buttons, an important line of items for control and monitoring safety, from two-handed control panels to flashing voltage presence devices.

Google Map