Light Convergent Reflective Photomicrosensor EE-SPY412

Manufacturer OMRON Industrial Automation
Description Modulated Limited Reflective, Vertical type, Connector type, Sensing distance 2 to 5 mm, Light-ON, NPN voltage output, Light indicator
Manufacturer Part Number EE-SPY412
Ambient operating temperature (°C) Operating: -10 to 55 ℃ / Storage: -25 to 65 ℃
Sensing distance White paper 15 x 15 mm (Reflection factor: 90%): 2 to 5 mm
Output NPN voltage output
Operation mode Light-ON
Connection method Connector type
Degree of protection (IP) IP50
Sensing method Limited Reflective
CAD-modeller
Sørg for at denne programvaren har blitt installert.

Produktutvalg

Ta kontakt med leverandøren

OMRON Industrial Automation

OMRON Industrial Automation

Omron the driving force in Relays, Switches, Connectors and Sensors Energy, Building Automation, Factory Automation, Medical, Automotive and Home Appliance for Today's and Tomorrow's Technologies

Google Map