Large format, multi-material composite parts in a single build

ProJet MJP 5600

Large format, multi-material composite parts in a single build

Manufacturer 3D Systems
Description ProJet MJP 5600 - MultiJet Printers (MJP)
Manufacturer Part Number ProJet MJP 5600
Modele CAD

Wybór produktu

CADProduct pageDescription
Brak dostępnego CADProJet MJP 5600ProJet MJP 5600 - MultiJet Printers (MJP)

Opis produktu

Large-Format, Multi-Material 3D Printer
Delivering a diverse array of broad mechanical performances, the ProJet MJP 5600 is a multi-material composite printer that generates stunningly realistic, functional prototypes and patterns for a variety of applications. Outputting a variety of sizes, this MultiJet Printing machine can produce over-molded parts, multi-material assemblies, rubber-like components, jigs and fixtures, dies and more.

Exceptionally High Throughput
The ProJet MJP 5600 offers print speeds up to two times faster than similar PolyJet machines. Plus, with a larger build volume, you can leverage the ProJet MJP 5600’s capabilities to reduce part costs by up to 40% compared to those of competing multi-material 3D printers.*

*Compared to Stratasys’ Objet350 Connex3™ and Objet500 Connex3™

Applications
• Design testing and verification, including snap-fit and prototype part count reduction
• Water-tightness applications, fluid flow or internal structures visualization
• Functional testing of plastic and elastomeric products
• Rapid tooling
• Jigs and fixtures
• Master patterns for RTV molding

Benefits
• Get more parts faster with high throughput from file to finished part
• High fidelity parts you can rely on
• Exceptional sharp edges and fine features definition
• Greater geometric freedom with effective supports removal
• Use high performance multi-materials composites capability for a wide range of applications
• Low Total Cost of Ownership (TCO)

Tech Specs
• Using MultiJet Printing technology
• Max build envelope capacity (W x D x H): 20.4 x 15 x 11.8 in (518 x 381 x 300 mm)
• 5 base materials: rigid white, black or clear, elastomeric black or natural
• Plus more than 100 composite combinations
• Streamlined design-to-print workflow with the new 3D Sprint® software capabilities

Skontaktuj się z dostawcą

3D Systems

3D Systems

We deliver leading additive manufacturing solutions and expertise to advance applications and industries

Google Map