Cross recessed countersunk flat head screws (common head style) - Type H

Standard DIN EN ISO 7046-2
Description Countersunk head screw DIN EN ISO 7046-2 - M2 x 3 - 8.8 - H1
Part number DIN EN ISO 7046-2 - d M2 x l 3 - 8.8 - H1
Material Steel
Omniclass number 23.13.23.11.17
Modele CAD
Upewnij się, że program został zainstalowany.

Wybór produktu

Nominal ØPitch (mm)Length (mm)Head height (mm)Recess size
M20.431.20
M20.441.20
M20.451.20
M20.461.20
M20.481.20
M20.4101.20
M20.4121.20
M20.4141.20
M20.4161.20
M20.4201.20
Penetration depth
Class