Cross recessed countersunk (flat) head tapping screws (common head style) - Type Z

Standard DIN ISO 7050
Description Tapping screw DIN ISO 7050 - ST2,2 x 4.5 - C - Z
Part number DIN ISO 7050 - d ST2,2 x l 4.5 - C - Z
Material Steel
Modele CAD
Upewnij się, że program został zainstalowany.

Wybór produktu

Thread sizePitch (mm)Length (mm)Head height (mm)Recess size
ST2,20.84.51.10
ST2,20.86.51.10
ST2,20.89.51.10
ST2,20.8131.10
ST2,20.8161.10
ST2,91.16.51.71
ST2,91.19.51.71
ST2,91.1131.71
ST2,91.1161.71
ST2,91.1191.71
End type