Capacitive level sensors DLS-35

Limit level sensors

Manufacturer Dinel, s.r.o.
Description Capacitive level sensors DLS-35, Output type - NPN (open collector), Process connection - pipe thread G3/4”
Part Number DLS-35_N-10-G3_4-N-B_E50
Mech performance non-explosive areas
Process connection (Inch) G3/4
Type of output NPN (open collector)
Type and performance of electrode short bar, uncoated, lengths 50 or 100 mm
Modele CAD
Upewnij się, że program został zainstalowany.

Wybór produktu

Skontaktuj się z dostawcą

Dinel, s.r.o.

Dinel, s.r.o.

Dinel, s.r.o. is one of the most influential producers of level measurement systems in the Czech Republic. Our level meters and limit sensors fulfill various requirements in wide range of industrial branches.

Google Map