Industrial temperature probe GTF 103

Manufacturer GREISINGER
Description Industrial temperature probe GTF 103 with Pt100 sensor and measuring range: -50 ... +200 °C - GTF 103-O-P-B-2L-A-0-J-K-G1-000-30-0050-ME-MB1
Part number GTF 103-O-P-B-2L-A-0-J-K-G1-000-30-0050-ME-MB1
Sensor element Pt100
Neck tube No extension tube, For T<= 100 °C
Probe tube diameter 3 mm
Probe length 50 mm
Modele CAD
Upewnij się, że program został zainstalowany.

Wybór produktu

Standard signal
Sensor element
Sensor element accuracy
Sensor element connection
Connection head
Measuring insert
Process connection
Extension tube
Process connection
Length of extension tube
0 mm
Probe diameter
Fitting length
Mineral insulated element
Measuring range

Dokumentacja

Skontaktuj się z dostawcą

GREISINGER

GREISINGER

Your specialist for mobile measurement technology.

Google Map