O5D159: Photoelectric distance sensor; normally open / normally closed; (comple

Photoelectric distance sensor

Manufacturer ifm
Description O5D159: Photoelectric distance sensor; normally open / normally closed; (comple
Manufacturer Part Number O5D159
GTIN 4021179325400
ECLASS 27270801
Country of origin DE
Customs tariff number 85365019
Weight 84.400
Distributor ifm electronic gmbh
Type Photoelectric distance sensor
Description O5DLCPKG/IR/US
Modele CAD
Upewnij się, że program został zainstalowany.

Wybór produktu

Opis produktu

Photoelectric distance sensor; normally open / normally closed; (complementary); PNP; Measuring range 0.03...2 m; Laser protection class 1; IP 65; IP 67; M12 Connector

Skontaktuj się z dostawcą

ifm

ifm

Sensor Technology, Networking and Control Technique for Automation

Google Map