DC MOTOR, M48 Series

Manufacturer Kählig Antriebstechnik GmbH
Description DC MOTOR, Type M48x25/I, Nominal voltage 12 V, Nominal torque 5 Ncm, Nominal speed 2800 (1/min), Nominal current 1.8 A
Manufacturer Part Number 210890
Types M48x25/I
Nominal voltage [V_DC] (12 V)
Nominal torque [Ncm] 5
Nominal speed [1/min] 2800
Nominal current [A] 1.8
Output power [W] 15
Rise of speed-characteristic [1/min / Ncm] 100
Torque constant [Ncm / A] 3.3
Rotor inertia [gcm²] 165
Weight [kg] 0.65
Length L [mm] 91
Modele CAD
Upewnij się, że program został zainstalowany.

Wybór produktu

Skontaktuj się z dostawcą

Kählig Antriebstechnik GmbH

Kählig Antriebstechnik GmbH

Kählig Antriebstechnik GmbH specializes in brushless and brushed direct current motors in the continuous power range from 2.5 to 250 watts.

Google Map